Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MKP PFC

  • Operating temperature up to +125 °C
  • Specially designed for PFC stage
  • Lead spacing 10 ... 22.5 mm
  • Super miniaturized
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160, 200 450 - 630 0.068 - 2.2 B32671P, B32672P, B32673P file_pdf_box

MKP PFC

  • High power
  • Power factor correction
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
220 - 310 450 - 630 0.01 - 22 B32671Z, B32672Z, B32673Z, B32674Z, B32676Z file_pdf_box