Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and
  • 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Ring core chokes, differential mode

  • Iron powder core
  • Single and double chokes
  • High thermal stability due to complete potting
  • High differential attenuation at low frequencies

Product search

Inductance (mH) Rated current (A) Type PDF
0.033 - 1.2 0.3 - 3 B82623G file_pdf_box
0.25 - 5 1 - 5 B82625B file_pdf_box
0.5 - 3 0.8 - 2.7 B82614R file_pdf_box
0.7 - 20 1 - 6 B82615B file_pdf_box