Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors

  • SMD varistors suitable for ESD protection and high energy absorption (see ceramic transient voltage suppressors)
  • Leaded disk varistors up to +105 °C
  • SNF varistors up to +125 °C
  • Strap and, block varistors
  • Intrinsically safe ThermoFuse varistors

Ceramic transient voltage suppressors

  • Suitable for ESD protection and surge current protection
  • Bidirectional clamping
  • Operating temperature up to +150 °C
  • Low leakage current
  • All case sizes available with AgNiSn termination

SMD varistors

  • Bidirectional protection
  • Low leakage current
  • Lead free
  • ESD protection: up to 30kV

  • Reliable ESD protection up to 15 kV
    air discharge acc. to IEC 000-4-2, level 4
  • ESD protection
    Case size: 0201, 0402, 0603

  • High surge voltage capability
    up to 2 kV for 10/700 μs acc. to IEC 61000-4-5
  • UL approval to UL1449
  • ESD and surge current protection
    Case size: 0805, 1206, 1210, 1812, 2220
Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
4 - 130 2 - 1200 CT0402L14G - CT2220M6G file_pdf_box
4 - 25 1 - 5 CT0402S14AHSG - CT0603V150RFG_E file_pdf_box
4 1 CT0201S4ACC2G, CT0201S4ACC4G, CT0201S4ACC5G file_pdf_box
11 - 40 2 - 1200 CT0402L14G - CT2220S14BAUTOG file_pdf_box
14 - 40 30 - 1200 CT0603K14G_G - CT2220K30G_G file_pdf_box
30 - 130 80 - 6000 CN2220K30E2GK2 - CT2220S50E3G file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box

S05 - S20

  • Operating voltage VRMS: 11 … 1100 V
  • Operating temperature +105 °C
  • High surge current ratings up to 12 kA
  • High energy ratings (2 ms) up to 440 J
  • For high energy absorption
Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
11 - 1100 100 - 8000 S05K11 - S20K95 file_pdf_box
14 - 30 250 - 2000 S07K14AUTOS2D1 - S20K30AUTO file_pdf_box
48 250 - 2000 S07V42AUTOS2D1, S10V42AUTOS5D1, S14V42AUTOS5D1, S20V42AUTOS5D1 file_pdf_box
130 - 680 800 - 10000 S05K130E2 - S20K680E2 file_pdf_box

S25

  • Operating voltage VRMS: 130 … 750 V
  • Operating temperature +105 °C
  • High surge current up to 20 kA
  • High energy ratings (2 ms) up to 1025 J
  • For high energy absorption
Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
130 - 750 20000 S25K130E4R12 - S25K750E4R12 file_pdf_box

B32, B40, B60, B80

  • Operating voltage VRMS: 75 … 1100 V
  • Disk-shaped varistor element potted in plastic
    housing
  • Housing and potting flame retardant to UL 94 V-0
  • Screw terminals
Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
75 - 1100 25000 - 100000 B32K130 - B80K750 file_pdf_box