TDK TDK Electronics · TDK Europe

Power capacitors

  • Long life expectancy
  • High capacitance stability
  • Low ESR, ESL and Rth values
  • High peak and RMS current capability
  • For miniaturizing and system integration
  • Traction solutions for automotive applications

MKK DC/DCi/ DCi-H

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 800 … 6500 V DC

Product search

Rated voltage (V AC) Capacitance (µF) Type PDF
--- 195 - 16400 B25650 assignment

MKK DCi/DCi-H

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 800 … 6500 V DC

Product search

Rated voltage (V AC) Capacitance (µF) Type PDF
--- 350 - 6900 B25750 assignment

MKK DC-R (Resin)

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 700 ... 1500 V DC (3000 V DC, closed)

Product search

Rated voltage (V AC) Capacitance (µF) Type PDF
--- 2600 - 12500 B25640 assignment

MKK HP

  • Single- or three-phase AC filtering
  • Output filters for drives or auxiliary converters

Rated voltage (V AC) Capacitance (µF) Type PDF
230 ... 690 3x 50 … 3x 300 B25610 assignment