Extremely robust construction, suitable for harsh environments including applications related to tuned and detuned harmonic filters
Low-voltage all polypropylene power capacitors are non selfhealing type capacitors designed and manufactured by using latest technology and high quality material.
The dielectric comprises a polypropylene film that is rough and hazy on both sides and is impregnated with a non PCB liquid.
The fluid is biodegradable. Electrodes are made of high purity, thin aluminum foils.
Rated voltage VR: 415, 440, 480, 525 V
Voltages up to 1 kV on request
Rated power QR: up to 50 kvar in single unit
Rated frequency fR: 50/60 Hz
Installation: indoor
Temperature class: -5/D
Specifications: IEC 60931, IS 13585
Configuration: Delta
Phases: 3
Output at 50 Hz (kvar)
Output at 60 Hz (kvar)
Type
PDF
50
60
B25610*
PF controllers BR604 and BR6000 series
Intelligent control behaviour
Plain language menu: BR604 – EN / ES / GER / PT
BR6000 – CZ / EN / ES / GER / FR / NL / PL / PT / RU / TR
Version BR6000-T6 for dynamic compensation
Version BR6000-HD with OLED display for temperature range –40 … +80 °C
Supply voltage: BR604 – 230 V AC BR6000 – 110 ... 230 V AC
Measuring voltage: BR604 – 230 V AC BR6000 – 30 ... 525 V AC (L-N or L-L)
By clicking on Next,Twitter can access your data and you consent to it being processed. Twitter has its registered office in the USA, where the EU level of data privacy does not apply. Find out here how Twitter processes your data; TDK Electronics | TDK Europe does not influence this.
LinkedIn
By clicking on Next,LinkedIn can access your data and you consent to it being processed. LinkedIn has its registered office in the USA, where the EU level of data privacy does not apply. Find out here how LinkedIn processes your data; TDK Electronics | TDK Europe does not influence this.
Twitter
By clicking on Next,Twitter can access your data and you consent to it being processed. Twitter has its registered office in the USA, where the EU level of data privacy does not apply. Find out here how Twitter processes your data; TDK Electronics | TDK Europe does not influence this.
LinkedIn
By clicking on Next,LinkedIn can access your data and you consent to it being processed. LinkedIn has its registered office in the USA, where the EU level of data privacy does not apply. Find out here how LinkedIn processes your data; TDK Electronics | TDK Europe does not influence this.