Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

LV PFC capacitors & PFC key components

  • Tuned and detuned PFC systems
  • Automatic PFC equipment and systems for reducing labor costs
  • Additional key components for conventional PFC systems and harmonic filters

PhaseCap Energy

  • High pulse current withstandability up to 500 • IR
  • Triple safety system: self healing, overpressure disconnector, impregnation inert gas or semi-dry biodegradable resin, depending on the type
  • Mean life expectancy up to 200 000 h at temp. class –40/D, depending on the type
  • Certificates: cUL file E238746 (230 to 660 V AC)
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Optimized capacitor safety terminal
  • Ceramic discharge module or discharge module block
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
5 - 33.1 6 - 31.8 MKK230-D-10.0-03 - MKK690-D-8.3-03 file_pdf_box
5 - 33.1 6 - 31.8 MKK230-D-10.0-04 - MKK690-D-8.3-04 file_pdf_box

PhaseCap Premium

  • High pulse current withstand capability up to 300 x IR
  • Triple safety system: self healing, overpressure disconnector, dry technology
  • Mean life expectancy up to 180 000 h at temp. class –40/C
  • Certificates: cUL file E238746 up to 690 V; GOST
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted up to 690 V;
    external discharge module for 765 and 800 V
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
5, 15 6, 18 MKK230-D-5-01,  MKK400-D-15-01 file_pdf_box
5, 8.3 6, 10 MKK400-D-5-01,  MKK415-D-5-01,  MKK525-D-8.3-01 file_pdf_box
5 6 MKK800-D-5-01 file_pdf_box
5 6 MKK440-D-5-01 file_pdf_box
5 6 MKK690-D-5-01 file_pdf_box
5.2 6.2 MKK230-I-5.2-01 file_pdf_box
6.2 - 10 7.5 - 12 MKK415-D-6.2-01,  MKK480-D-8.3-01,  MKK525-D-10-01 file_pdf_box
6.25 7.5 MKK480-D-6.25-01 file_pdf_box
6.6 7.9 MKK230-I-6.6-01 file_pdf_box
6.9, 10 8.3, 12 MKK440-I-6.9-01,  MKK525-I-10-01 file_pdf_box
7.5 9 MKK230-D-7.5-01 file_pdf_box
7.5 9 MKK400-D-7.5-01 file_pdf_box
7.5 9 MKK800-D-7.5-01 file_pdf_box
7.5 9 MKK230-I-7.5-01 file_pdf_box
7.5 9 MKK440-D-7.5-01 file_pdf_box
8.3 10 MKK230-I-8.3-01 file_pdf_box
8.3, 12.5 10, 15 MKK440-I-8.3-01,  MKK525-I-12.5-01 file_pdf_box
9.1 --- MKK230-I-9.1-01 file_pdf_box
10 12 MKK690-D-10-01 file_pdf_box
10 12 MKK800-D-10-01 file_pdf_box
10, 10.4 12, 12.5 MKK400-D-10-01,  MKK415-D-10.4-01 file_pdf_box
10.4 12.5 MKK400-I-10.4-01 file_pdf_box
10.4, 12.5 12.5, 15 MKK480-D-10.4-01,  MKK525-D-12.5-01 file_pdf_box
10.4 12.5 MKK230-D-10.4-01 file_pdf_box
10.4 12.5 MKK440-D-10.4-01 file_pdf_box
12.5 15 MKK400-I-12.5-01 file_pdf_box
12.5 15 MKK800-D-12.5-01 file_pdf_box
12.5, 15 15, 18 MKK480-D-12.5-01,  MKK525-D-15-01 file_pdf_box
12.5 15 MKK690-D-12.5-01 file_pdf_box
12.5, 14.2 15, 17 MKK415-D-12.5-01,  MKK440-D-14.2.-01 file_pdf_box
12.5, 15 15, 18 MKK440-D-12.5-01,  MKK480-D-15-01 file_pdf_box
12.5 15 MKK230-D-12.5-01 file_pdf_box
12.5 15 MKK400-D-12.5-01 file_pdf_box
15 18 MKK525-I-15.0-01 file_pdf_box
15 18 MKK690-D-15-01 file_pdf_box
15 18 MKK800-D-15-01 file_pdf_box
15 18 MKK440-D-15-01 file_pdf_box
15 18 MKK415-D-15-01 file_pdf_box
16.7 20 MKK525-D-16.7-01 file_pdf_box
16.7, 18.8 20, 22.6 MKK415-D-16.7-01,  MKK440-D-18.8-01 file_pdf_box
16.7, 20 20, 24 MKK440-D-16.7-01,  MKK480-D-20-01 file_pdf_box
16.7, 20 20, 24 MKK480-D-16.7-01,  MKK525-D-20-01 file_pdf_box
18.6 22.3 MKK525-I-18.6-01 file_pdf_box
20 24 MKK400-D-20-01 file_pdf_box
20 24 MKK440-D-20-01 file_pdf_box
20 24 MKK800-D-20-01 file_pdf_box
20.8 25 MKK415-D-20.8-01 file_pdf_box
20.8 25 MKK690-D-20.8-01 file_pdf_box
25 30 MKK440-D-25-01 file_pdf_box
25 30 MKK480-D-25-01 file_pdf_box
25 30 MKK525-D-25-01 file_pdf_box
25 30 MKK800-D-25-01 file_pdf_box
25 30 MKK690-D-25-01 file_pdf_box
25, 28.1 --- MKK415-D-25-01,  MKK440-D-28.1-01 file_pdf_box
25 --- MKK400-D-25-01 file_pdf_box
27.5 33 MKK570-D-27.5.01 file_pdf_box
28 33 MKK800-D-28-01 file_pdf_box
30 36 MKK765-D-30-01 file_pdf_box
30 --- MKK525-D-30-01 file_pdf_box
30 --- MKK480-D-30-01 file_pdf_box
30 --- MKK440-D-30-01 file_pdf_box
33 --- MKK440-D-33-01 file_pdf_box

PhaseCap Compact

  • High pulse current withstand capability up to 400 x IR
  • Dual safety system: self healing, overpressure disconnector
  • Mean life expectancy up to 200 000 h at temp. class –40/C
  • VR: 230 … 1000 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
5 6 MKK800-D-5-02 file_pdf_box
5 6 MKK230-D-5-02 file_pdf_box
5 6 MKK415-D-5-02 file_pdf_box
5 6 MKK440-D-5-02 file_pdf_box
5 6 MKK690-D-5-02 file_pdf_box
5 6 MKK400-D-5-02 file_pdf_box
6.2 7 MKK415-D-6.2-02 file_pdf_box
6.3 7.5 MKK480-D-6.3-02 file_pdf_box
7.5 9 MKK690-D-7.5-02 file_pdf_box
7.5 9 MKK400-D-7.5-02 file_pdf_box
7.5 9 MKK440-D-7.5-02 file_pdf_box
7.5 9 MKK230-D-7.5-02 file_pdf_box
7.5 9 MKK800-D-7.5-02 file_pdf_box
8.3, 10 10, 12 MKK480-D-8.3-02,  MKK525-D-10-02 file_pdf_box
8.3 10 MKK525-D-8.3-02 file_pdf_box
10 12 MKK800-D-10-02 file_pdf_box
10 12 MKK400-D-10-02 file_pdf_box
10 12 MKK230-D-10-02 file_pdf_box
10 12 MKK690-D-10-02 file_pdf_box
10.4 12.5 MKK900-D-10.4-02 file_pdf_box
10.4 12.5 MKK415-D-10-02 file_pdf_box
10.4 12.5 MKK1000-D-10.4-02 file_pdf_box
10.4 12.5 MKK440-D-10.4-02 file_pdf_box
10.4, 12.5 12.5, 15 MKK480-D-10-02,  MKK525-D-12.5-02 file_pdf_box
12.5 15 MKK230-D-12.5-02 file_pdf_box
12.5 15 MKK800-D-12.5-02 file_pdf_box
12.5 15 MKK400-D-12.5-02,  MKK440-D-12.5-02 file_pdf_box
12.5 15 MKK1000-D-12.5-02 file_pdf_box
12.5 15 MKK690-D-12.5-02 file_pdf_box
12.5 15 MKK900-D-12.5-02 file_pdf_box
12.5 15 MKK480-D-12.5-02 file_pdf_box
12.5 15 MKK415-D-12.5-02 file_pdf_box
15 18 MKK900-D-15.0-02 file_pdf_box
15 18 MKK440-D-15-02 file_pdf_box
15 18 MKK415-D-15-02 file_pdf_box
15 18 MKK525-D-15-02 file_pdf_box
15 18 MKK400-D-15-02 file_pdf_box
15 18 MKK480-D-15-02 file_pdf_box
15 18 MKK1000-D-15.0-02 file_pdf_box
15 18 MKK690-D-15-02 file_pdf_box
15 18 MKK800-D-15-02 file_pdf_box
16.7 20 MKK525-D-16.7-02 file_pdf_box
20 24 MKK440-D-20-02 file_pdf_box
20 24 MKK1000-D-20.0-02 file_pdf_box
20 24 MKK900-D-20.0-02 file_pdf_box
20 24 MKK525-D-20-02 file_pdf_box
20 24 MKK480-D-20-02 file_pdf_box
20 24 MKK400-D-20-02 file_pdf_box
20.8 25 MKK690-D-20.8-02 file_pdf_box
20.8 25 MKK415-D-20-02 file_pdf_box
20.8 25 MKK800-D-20-02 file_pdf_box
25 30 MKK440-D-25-02 file_pdf_box
25 30 MKK800-D-25-02 file_pdf_box
25 --- MKK525-D-25-02A file_pdf_box
25 --- MKK480-D-25-02A file_pdf_box
25 30 MKK690-D-25-02 file_pdf_box
25 --- MKK525-D-25-02 file_pdf_box
25 30 MKK900-D-25.0-02 file_pdf_box
25, 28.1 --- MKK415-D-25-02A,  MKK440-D-28.1-02A file_pdf_box
25, 28.1 --- MKK415-D-25-02,  MKK440-D-28.1-02 file_pdf_box
25 --- MKK480-D-25-02 file_pdf_box
25 30 MKK1000-D-25.0-02 file_pdf_box
25 30 MKK400-D-25-02 file_pdf_box
28 --- MKK480-D-28-02A file_pdf_box
28 33.6 MKK800-D-28-02 file_pdf_box
28 --- MKK480-D-28-02 file_pdf_box
30 --- MKK525-D-30-02A file_pdf_box
30 --- MKK480-D-30-02 file_pdf_box
30 --- MKK525-D-30-02 file_pdf_box
30 --- MKK440-D-30-02 file_pdf_box
30 --- MKK480-D-30-02A file_pdf_box
30 --- MKK440-D-30-02A file_pdf_box
33 --- MKK440-D-33-02 file_pdf_box
33 --- MKK480-D-33-02 file_pdf_box
33 --- MKK440-D-33-02A file_pdf_box
37.1 --- MKK525-D-37.1-02A file_pdf_box

PhaseCap HD

  • High pulse current withstand capability up to 300 x IR
  • Triple safety system: self healing, overpressure disconnector, dry technology
  • Mean life expectancy up to 180 000 h at temp. class –40/C
  • Certificates: GOST
  • VR: 400 … 525 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
40 48 MKK525-D-40.0-21 file_pdf_box
40 48 MKK440-D-40.0-21 file_pdf_box
40 48 MKK400-D-40.0-21 file_pdf_box
50 60 MKK400-D-50.0-21 file_pdf_box
50 60 MKK440-D-50.0-21 file_pdf_box
56 --- MKK440-D-56.0-21 file_pdf_box

DeltaCap

  • High pulse current withstand capability up to 200 • IR
  • Double safety system: self healing, overpressure disconnector
  • Impregnation semi-dry biodegradable resin
  • Mean life expectancy up to 150 000 h at temp. class –40/C
  • VDE approval
  • VR: 230 … 525 V AC
  • fR: 50/60 Hz
  • MKD technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Fast-on terminals for B32300 and B32302; screw terminals for B32301, B32303, B32304
  • Discharge resistor included in the delivery for B32300*/B32303*; premounted for B32301* and B32304*

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
0.5 - 33.8 0.6 - 36 MKD230-D-0.5 - MKD525-D-8.3 file_pdf_box
0.5 - 5 0.6 - 6 MKD230-D-0.5 - MKD525-D-2.5 file_pdf_box
0.7 - 25 0.8 - 30 MKD230-I-0.8 - MKD525-I-4.2 file_pdf_box
0.7 - 25 0.8 - 30 MKD230-I-0.8 - MKD525-I-4.2 file_pdf_box
40 48 MKD-525-D-40 file_pdf_box

PhiCap

  • High pulse current withstand capability up to 200 x IR
  • Dual safety system: self healing, overpressure disconnector
  • Mean life expectancy up to 135 000 h at temp. class –40/C
  • Certificates: cUL file E106388; CSA file C22.2 N° 190 MC 236094 (up to ø85 mm); GOST
  • VR: 230 … 525 V AC
  • fR: 50/60 Hz
  • MKP technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Optimized capacitor safety terminal for B32344 series; fast-on terminals for
    B32340 and B32343 series
  • Ceramic discharge resistor premounted for B32344 series; included in the delivery for other series

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
0.25 - 1.66 0.3 - 1.99 B32340C*J* file_pdf_box
0.5 - 5 0.6 - 6 MKP230-D-0.5 - MKP525-D-2.5 file_pdf_box
0.7 - 5 0.8 - 6 MKP220-I-0.7 - MKP525-I-4.2 file_pdf_box
1.7 - 20.8 2 - 25 MKP220-D-1.7 - MKP660-D-8.3 file_pdf_box
2 2.5 MKP230-D-2.0 file_pdf_box
2.5 3 MKP230-D-2.5 file_pdf_box
4.2 5 MKP480-D-4.2 assignment
5 6 MKP230-D-5.0 file_pdf_box
5 6 MKP525-D-5.0 file_pdf_box
5 6 MKP480-D-5.0 file_pdf_box
6.3 7.5 MKP440-D-6.3 file_pdf_box
6.3 7.5 MKP480-D-6.3 file_pdf_box
6.3 7.5 MKP415-D-6.3 file_pdf_box
6.3 7.5 MKP400-D-6.3 file_pdf_box
6.3 7.5 MKP525-D-6.3 file_pdf_box
7.5 9 MKP415-D-7.5 file_pdf_box
7.5 9 MKP480-D-7.5 file_pdf_box
7.5 9 MKP230-D-7.5 file_pdf_box
7.5 9 MKP440-D-7.5 file_pdf_box
7.5 9 MKP400-D-7.5 file_pdf_box
8.3 10 MKP400-D-8.3 file_pdf_box
8.3 10 MKP440-D-8.3 file_pdf_box
8.3 10 MKP525-D-8.3 file_pdf_box
8.4 10 MKP480-D-8.4 file_pdf_box
10 12 MKP400-D-10.0 file_pdf_box
10 12 MKP440-D-10.0 file_pdf_box
10 12 MKP230-D-10.0 file_pdf_box
10 12 MKP415-D-10.0 file_pdf_box
10.4 12.5 MKP480-D-10.4 file_pdf_box
10.4 12.5 MKP440-D-10.4 file_pdf_box
10.4 12.5 MKP525-D-10.4 file_pdf_box
12.5 15 MKP415-D-12.5 file_pdf_box
12.5 15 MKP230-D-12.5 file_pdf_box
12.5 15 MKP480-D-12.5 file_pdf_box
12.5 15 MKP400-D-12.5 file_pdf_box
12.5 15 MKP525-D-12.5 file_pdf_box
12.5 15 MKP440-D-12.5 file_pdf_box
15 18 MKP480-D-15.0 file_pdf_box
15 18 MKP415-D-15.0 file_pdf_box
15 --- MKP230-D-15.0 file_pdf_box
15 18 MKP440-D-15.0 file_pdf_box
15 18 MKP400-D-15.0 file_pdf_box
16.7 20 MKP400-D-16.7 file_pdf_box
16.7 20 MKP480-D-16.7 file_pdf_box
16.7 20 MKP525-D-16.7 file_pdf_box
16.7 20 MKP440-D-16.7 file_pdf_box
20 24 MKP415-D-20.0 file_pdf_box
20 24 MKP400-D-20.0 file_pdf_box
20.8 25 MKP525-D-20.8 file_pdf_box
20.8 25 MKP440-D-20.8 file_pdf_box
20.8 25 MKP480-D-20.8 file_pdf_box
25 30 MKP525-D-25.0 file_pdf_box
25 30 MKP480-D-25.0 file_pdf_box
25 30 MKP440-D-25.0 file_pdf_box
25 --- MKP400-D-25.0 file_pdf_box
25 --- MKP415-D-25.0 file_pdf_box
28 --- MKP440-D-28.0 file_pdf_box
30 --- MKP440-D-30.0 file_pdf_box
30 --- MKP480-D-30.0 file_pdf_box
30 --- MKP400-D-30.0 file_pdf_box

PoleCap MKK/MKP

  • Pole mounting
  • Outdoor application
  • Suitable for applications with high dust or moisture concentration
  • Provided with fault identification, visible from the ground
  • Certificates: GOST
  • VR: 400, 440, 525 V
  • fR: 50/60 Hz
  • MKP and MKK technology
  • Dielectric: polypropylene film, extruded aluminum
    can with stud
  • Excellent heat dissipation due to single-housing concept

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
0.5 0.6 MKP525-D-0.5-P file_pdf_box
0.5 0.6 MKP400-D-0.5-P file_pdf_box
0.5 0.6 MKP440-D-0.5-P file_pdf_box
1 1.2 MKP440-D-1-P file_pdf_box
1 1.2 MKP400-D-1-P file_pdf_box
1 1.2 MKP525-D-1-P file_pdf_box
2 2.4 MKP400-D-2-P file_pdf_box
2 2.4 MKP525-D-2-P file_pdf_box
2 2.4 MKP440-D-2-P file_pdf_box
3 3.6 MKP400-D-3-P file_pdf_box
3 3.6 MKP440-D-3-P file_pdf_box
3 3.6 MKP525-D-3-P file_pdf_box
4 4.8 MKP440-D-4-P file_pdf_box
4 4.8 MKP525-D-4-P file_pdf_box
4 4.8 MKP400-D-4-P file_pdf_box
5 6 MKK400-D-5-P file_pdf_box
5 6 MKP525-D-5-P file_pdf_box
5 6 MKK440-D-5-P file_pdf_box
6.3 7.5 MKK525-D-6.3-P file_pdf_box
7.5 9 MKK440-D-7.5-P file_pdf_box
7.5 9 MKK400-D-7.5-P file_pdf_box
8.3 10 MKK525-D-8.3-P file_pdf_box
10.4 12.5 MKK525-D-10-P file_pdf_box
10.4 12.5 MKK440-D-10.4-P file_pdf_box
10.4 12.5 MKK400-D-10-P file_pdf_box
11.2 13.4 MKK440-D-11.2-P file_pdf_box
12.5 15 MKK400-D-12.5-P file_pdf_box
12.5 15 MKK440-D-12.5-P file_pdf_box
12.5 15 MKK525-D-12.5-P file_pdf_box
14.2 17 MKK440-D-14.2-P file_pdf_box
15 18 MKK525-D-15-P file_pdf_box
15 18 MKK440-D-15-P file_pdf_box
15 18 MKK400-D-15-P file_pdf_box
16.7 20 MKK525-D-16.7-P file_pdf_box
18.8 22.6 MKK440-D-18.8-P file_pdf_box
20.8 25 MKK440-D-20-P file_pdf_box
20.8 25 MKK525-D-20-P file_pdf_box
20.8 25 MKK400-D-20-P file_pdf_box
25 --- MKK440-D-25-P file_pdf_box
25 --- MKK400-D-25-P file_pdf_box
25 30 MKK525-D-25-P file_pdf_box
30 --- MKK525-D-30-P file_pdf_box

LV APP capacitors

  • Extended foil design
  • Low energy consumption
  • Provided with internal element fuse
  • Extremely robust construction, suitable for harsh environments including applications related to tuned and detuned harmonic filters
  • Low-voltage all polypropylene power capacitors are non selfhealing type capacitors designed and manufactured by using latest technology and high quality material.
  • The dielectric comprises a polypropylene film that is rough and hazy on both sides and is impregnated with a non PCB liquid.
  • The fluid is biodegradable. Electrodes are made of high purity, thin aluminum foils.
  • Rated voltage VR: 415, 440, 480, 525 V
  • Voltages up to 1 kV on request
  • Rated power QR: up to 50 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Installation: indoor
  • Temperature class: -5/D
  • Specifications: IEC 60931, IS 13585
  • Configuration: Delta
  • Phases: 3
Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
50 60 B25610* assignment

PF controllers BR604 and BR6000 series

  • Intelligent control behaviour
  • Plain language menu: BR604 – EN / ES / GER / PT
  • BR6000 – CZ / EN / ES / GER / FR / NL / PL / PT / RU / TR
  • Version BR6000-T6 for dynamic compensation
  • Version BR6000-HD with OLED display
    for temperature range –40 … +80 °C
  • Supply voltage:
    BR604 – 230 V AC
    BR6000 – 110 ... 230 V AC
  • Measuring voltage:
    BR604 – 230 V AC
    BR6000 – 30 ... 525 V AC (L-N or L-L)
  • Output stages:
    BR604 – 4 steps
    BR6000 – 6 and 12 steps
  • fR: 50/60 Hz
  • 20 control series preset and control editor
    for free programming

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- BR6000-HD12,  BR6000-HD6 file_pdf_box
--- --- BR6000-T06 V6.0 file_pdf_box
--- --- BR604 file_pdf_box
--- --- BR6000-R12,  BR6000-R6 file_pdf_box

PF controller BR7000

  • Output stages: 15 switching outputs for switching of 1- or 3-phase capacitors
  • 2 independent isolated RS485-interfaces
  • Usage as controller and as grid measuring tool
  • Plain language menu EN / ES / GER / RU / TR
  • Windows software BR7000-SOFT included
  • Version BR7000-HD with OLED display
    for temperature range –40 … + 80 °C
  • Supply voltage: 110 ... 230 V AC
  • Measuring voltage:
    3 x 40 ... 440 V AC (L-N)
    3 x 50 ... 760 V AC (L-L)
  • fR: 50/60 Hz
  • BR7000-T with transistor outputs for dynamic PFC

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- BR7000,  BR7000-HD file_pdf_box
--- --- BR7000-T file_pdf_box

PF controller BR7000‐I‐TH

  • Output stages: 12 relay and 12 transistor outputs
  • Plain language menu CZ / EN / ES / F / GER / NL / PL / PT / RU / TR
  • Windows software BR7000-SOFT included
  • Supply voltage: 110 … 440 V AC
  • Measuring voltage:
    30 … 440 V AC (L-N)
    50 … 760 V AC (L-L)
  • fR: 50/60 Hz
  • BR7000-I-TH/S485 with RS485 interface
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- BR7000-I-TH,  BR7000-I-TH/S485 file_pdf_box

PF controller BR7000-I

  • Single-phase controlling
  • Output stages: 12 switching outputs plus 1 alarm relay
  • Plain language menu CZ / EN / ES / GER / FR / NL / PL / PT / RU / TR
  • Interface for BR7000-I/S485, Windows software BR7000-SOFT included
  • Supply voltage: 110 ... 440 V AC

  • Measuring voltage:

    30 ... 440 V (L-N)

    50 ... 760 V (L-L)

  • fR: 50/60 Hz
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- BR7000-I file_pdf_box

MMI8003

  • Without display, read out by PC
  • For usage inside a cabinet
  • Compatible with software MMIenergy for storage, display and evaluation of power and energy data
  • Supply voltage: 24 V DC (via external terminal)
  • Measuring voltage:
    3x 30 … 440 V AC (L-N)
    3x 50 … 690 V AC (L-L)
  • fR: 50/60 Hz
  • Power consumption: < 1 VA
  • System interface RS485 (Modbus RTU)
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- MMI8003 file_pdf_box

Capacitor contactors

  • Series J110/J230 for PFC systems without reactors; coil voltage 230 resp. 110 V
  • Series N110/N230 for PFC systems with reactors only; coil voltage 230 resp. 110 V
  • Certificates: CCC up to 75 kvar; cUL file 224924
  • QR: 12.5 ... 100 kvar
  • VR: 400 … 690 V
  • fR: 50/60 Hz
  • AC6b utilization category for J110/J230-series

Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- B44066S*J110,  B44066S*J230 file_pdf_box

Thyristor modulesTSM-series

  • Easy installation
  • For usage with dynamic PF-controller BR6000-T series or BR7000-T series
  • QR:
    TSM-LC-I: 10 … 22 kvar
    TSM-LC*: 10, 100, 200 kvar
    TSM-LC-N1: 25…50 kvar
    TSM-LC-S: 15 … 55 kvar
    TSM-LC-N690: 40 … 75 kvar
    TSM-HV200: 200 kvar
  • VR:
    TSM-LC-I: 230 … 525 V
    TSM-LC*: 380 … 440 V
    TSM-LC-N1: 380 … 440V
    TSM-LC-S: 200 … 440 V
    TSM-LC-N690: 380 … 690 V
    TSM-HV: 690 V
Product search

Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- --- TSM-LC10 file_pdf_box
--- --- TSM-LC200 file_pdf_box
--- --- TSM-LC100 file_pdf_box
--- --- TSM-LC-I file_pdf_box
--- --- TSM-LC-N690 file_pdf_box
--- --- TSM-LC-N1 file_pdf_box
--- --- TSM-LC-S file_pdf_box