TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • LR: 0.82 ... 1000 μH
  • IR: up to 11 A
  • Case sizes: 6 × 6 … 12 × 12 mm

Product search

Type PDF
B82462A4
B82462G4
B82464A4
B82464G4
B82464P4
B82472P6
B82473M1
B82475M1
B82476B1
B82477P2
B82477P4