TDK Electronics · TDK Europe

Piezo components

for diesel and gasoline injection systems

  • Short response time and outstanding precision
  • Customer-specific designs

Actuators

Customer-specific actuator designs in silver/palladium as well as copper multilayer technology available.

Design range of typical parameters:

  • Length: 5 ... 80 mm
  • Cross section: 2 x 2 ... 12 x 12 mm2
  • Voltage: 50 ... 250 V
  • Elongation: 5 ... 200 μm
  • Blocking force: 100 ... 10000 N
  • Temperature: –40 ... +180 °C
  • Life time: up to 1010 cycles

Various contacting and packaging solutions available.

Type PDF
Actuators
PowerHap