Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Piezo components

for diesel and gasoline injection systems

  • Short response time and outstanding precision
  • Customer-specific designs

Actuators

Customer-specific actuator designs in silver/palladium as well as copper multilayer technology available.

Design range of typical parameters:

  • Length: 5 ... 80 mm
  • Cross section: 2 x 2 ... 12 x 12 mm2
  • Voltage: 50 ... 250 V
  • Elongation: 5 ... 200 μm
  • Blocking force: 100 ... 10000 N
  • Temperature: –40 ... +180 °C
  • Life time: up to 1010 cycles

Various contacting and packaging solutions available.

Type PDF
Actuators assignment