Aluminum electrolytic capacitors
- High reliability
- High ripple current capability
- Operating temperature up to +150 °C
- Low ESR
- High vibration resistance up to 60 g
- Compact design
- Capacitors with AEC-Q200 qualification available
Axial-lead and soldering star
- Long useful life up to
10000 h at +125 °C
2000 h at +150 °C - High operating temperature capability up to 150 °C
- High vibration stability, special design with high vibration stability up to 60 g available upon request
- High ripple current density
- Low ESR values
- Different mechanical construction available
- Soldering star option for vertical mounting on PCB or welding to busbar
- Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search
More products for Starter generators