Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High reliability
  • High ripple current capability
  • Operating temperature up to +150 °C
  • Low ESR
  • High vibration resistance up to 60 g
  • Compact design
  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star

  • Low voltage:
    Useful life up to
    +125 °C, 10000 h
    +150 °C, 2000 h
  • High voltage:
    - Useful life up to +125 °C, 2500 h
    - Vibration resistance up to 60 g
    - High ripple current density e.g. 29.5 A at +125 °C
    - Low ESR values
  • Different mechanical construction available
  • Soldering star for horizont and vertical mounting
  • Whisker mitigation solutions available
  • Shelf life up to 15 years for low voltage (≤100 V) 

Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 360 - 4500 B41689, B41789 file_pdf_box
25 - 75 360 - 10000 B41692, B41792 file_pdf_box
25 - 63 220 - 4000 B41691, B41791 file_pdf_box
25 - 40 600 - 10000 B41690, B41790 file_pdf_box
25 - 100 100 - 4000 B41693, B41793 file_pdf_box
25, 40 620 - 10000 B41696, B41796 file_pdf_box
140 - 250 47 - 620 B43693, B43793 file_pdf_box