TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS) - MLVs

  • Reliable ESD protection up to 30 kV for high-speed data buses
  • Reliable pulse protection in automotive supply lines acc. ISO 7637-2
  • Operating temperature up to +150 °C
  • Available for lead-free soldering or hybrid mounting
  • Highly rugged on extreme thermal cycles and repetitive pulses
  • Qualified acc. to AEC-Q200

Automotive series

  • Protection against transient voltages in battery lines (e.g. ISO 7637-2)
  • ESD protection up to 30 kV
  • Temperature range up to +150 °C
  • WLD: 1 … 25 J
  • Case sizes:
    0603, 0805, 1206, 1210, 1812, 2220

Product search

Max. operating voltage (V DC) Capacitance, typ. (pF) Max. operating voltage (V AC) Ordering code PDF
16 - 56 3 - 15000 14 - 40 B72500E0140K060 - B72540E3300K072 file_pdf_box