TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High reliability
  • High ripple current capability
  • Operating temperature up to +150 °C
  • Low ESR
  • High vibration resistance up to 60 g
  • Compact design
  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star

  • Long useful life up to
    10000 h at +125 °C
    2000 h at +150 °C
  • High operating temperature capability up to 150 °C
  • High vibration stability, special design with high vibration stability up to 60 g available upon request
  • High ripple current density
  • Low ESR values
  • Different mechanical construction available
    • Soldering star option for vertical mounting on PCB or welding to busbar
    • Alternative axial-lead with double-sided plate design for horizontal mounting available upon request


Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 360 - 4500 B41689, B41789
25 - 75 360 - 10000 B41692, B41792
25 - 40 600 - 10000 B41690, B41790
75, 100 100 - 1000 B41693, B41793
140 - 250 47 - 620 B43693, B43793

Single-ended

  • Long useful life up to
    10000 h at +125 °C
    3000 h at 135 °C
  • High operating temperature capability up to 150°C
  • High capacitance value
  • Different lead configurations available, e.g. J leads, crimped leads, bent 90° leads
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
10 - 75 47 - 10000 B41866
10 - 63 47 - 10000 B41888
25 - 50 180 - 4700 B41896
25 - 100 200 - 6800 B41895
160, 250 33 - 270 B43896