Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High reliability
  • High ripple current capability
  • Operating temperature up to +150 °C
  • Low ESR
  • High vibration resistance up to 60 g
  • Compact design
  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star

  • Low voltage:
    Useful life up to
    +125 °C, 10000 h
    +150 °C, 2000 h
  • High voltage:
    - Useful life up to +125 °C, 2500 h
    - Vibration resistance up to 60 g
    - High ripple current density e.g. 29.5 A at +125 °C
    - Low ESR values
  • Different mechanical construction available
  • Soldering star for horizont and vertical mounting
  • Whisker mitigation solutions available
  • Shelf life up to 15 years for low voltage (≤100 V) 

Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 360 - 4500 B41689, B41789 file_pdf_box
25 - 75 360 - 10000 B41692, B41792 file_pdf_box
25 - 63 220 - 4000 B41691, B41791 file_pdf_box
25 - 40 600 - 10000 B41690, B41790 file_pdf_box
25 - 100 100 - 4000 B41693, B41793 file_pdf_box
25, 40 620 - 10000 B41696, B41796 file_pdf_box
140 - 250 47 - 620 B43693, B43793 file_pdf_box

Large size

  • High vibration resistance up to 40 g
  • High capacitance level
  • 1.2 mm copper leads for soldering and welding
  • Shelf life up to 15 years 
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 2000 - 27000 B41605 file_pdf_box
25 - 63 900 - 4700 B41607 file_pdf_box

Single-ended

  • Low voltage:
    Useful life up to +125 °C, 10000 h
  • High voltage:
    Useful life up to +125 °C, 4000 h
  • Different lead configurations available, e.g.
    J leads, crimped leads, bent 90° leads
  • Whisker mitigation solutions available
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
10 - 75 47 - 10000 B41866 file_pdf_box
10 - 63 47 - 10000 B41888 file_pdf_box
16 - 50 330 - 4700 B41898 file_pdf_box
25 - 100 200 - 6800 B41895 file_pdf_box
25 - 50 180 - 4700 B41896 file_pdf_box
160, 250 33 - 270 B43896 file_pdf_box