Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Pressure sensors

  • Piezo-resistive dies and transmitters
  • Small dimensions
  • Long-term stability
  • High media resistance
  • High accuracy

Pressure die C32

  • High signal stability
  • Outstanding long-term stability
  • Measurement media: nonaggressivegases and fluids
  • Gold bond pads available
  • Rated pressure: 400 mbar … 25 bar (40 bar for front side application)
  • Pressure measurement: gauge, absolute and back side absolute
  • Size: 1.65 × 1.65 mm
Product search

Rated pressure (mbar) Ordering code PDF
1600 - 25000 B58600H8000A001,  B58600H8000A002,  B58600H8000A003,  B58600H8000A004 file_pdf_box
1600 - 25000 B58600H8400A037,  B58600H8400A038,  B58600H8400A039,  B58600H8400A040 file_pdf_box
1600 - 25000 B58601H8000A033,  B58601H8000A034,  B58601H8000A035,  B58601H8000A036 file_pdf_box

Pressure die C38

  • High burst pressure
  • Single side bond pads for direct die to ASIC wire bonding
  • High signal stability
  • Outstanding long-term stability
  • Measurement media nonaggressive gases and fluids
  • Gold bond pads available
  • Rated pressure: 10 … 25 bar
  • Pressure measurement: gauge or absolute measurement
  • Size: 1.65 × 1.65 mm
Product search

Rated pressure (mbar) Ordering code PDF
10000, 25000 B58601E3815B650,  B58601E3845B650 file_pdf_box
10000, 25000 B58600E3815B650,  B58600E3845B650 file_pdf_box

Pressure transmitter for fuel supply and leakage control

  • High accuracy
  • Long-term stability
  • SENT signal with temperature sensing function
  • High media resistance against all fuel mixtures
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +125 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
300 .. 10000 Upon request assignment

Pressure transmitter for diesel/ gasoline particle filter (DPF/GPF)

  • Differential pressure sensor
  • High media resistance against aggressive media, e.g. exhaust gas, exhaust gas condensates
  • High accuracy, perfectly suited for gasoline particle filters (GPF)
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +140 °C, short-term up to +150 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
200 ... 10000 Upon request assignment