Aluminum electrolytic capacitors
- High reliability
- High ripple current capability
- Operating temperature up to +150 °C
- Low ESR
- High vibration resistance up to 60 g
- Compact design
- Capacitors with AEC-Q200 qualification available
Axial-lead and soldering star
- Long useful life up to
10000 h at +125 °C
2000 h at +150 °C - High operating temperature capability up to 150 °C
- High vibration stability, special design with high vibration stability up to 60 g available upon request
- High ripple current density
- Low ESR values
- Different mechanical construction available
- Soldering star option for vertical mounting on PCB or welding to busbar
- Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search
|
PDF
|
|
25 - 63
|
360 - 4500
|
B41689, B41789
|
|
|
25 - 75
|
360 - 10000
|
B41692, B41792
|
|
|
25 - 40
|
600 - 10000
|
B41690, B41790
|
|
|
75,
100
|
100 - 1000
|
B41693, B41793
|
|
|
140 - 250
|
47 - 620
|
B43693, B43793
|
|
Single-ended
- Long useful life up to
10000 h at +125 °C
3000 h at 135 °C - High operating temperature capability up to 150°C
- High capacitance value
- Different lead configurations available, e.g. J leads, crimped leads, bent 90° leads
Product search
|
PDF
|
|
10 - 75
|
47 - 10000
|
B41866
|
|
|
10 - 63
|
47 - 10000
|
B41888
|
|
|
16 - 50
|
330 - 4700
|
B41898
|
|
|
25 - 50
|
180 - 4700
|
B41896
|
|
|
25 - 100
|
200 - 6800
|
B41895
|
|
|
160,
250
|
33 - 270
|
B43896
|
|
More products for Transmission control units