Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS) - MLVs

  • Reliable ESD protection up to 30 kV for high-speed data buses
  • Reliable pulse protection in automotive supply lines acc. ISO 7637-2
  • Operating temperature up to +150 °C
  • Available for lead-free soldering or hybrid mounting
  • Highly rugged on extreme thermal cycles and repetitive pulses
  • Qualified acc. to AEC-Q200

Automotive series

  • Protection against transient voltages in battery lines (e.g. ISO 7637-2)
  • ESD protection up to 30 kV
  • Temperature range up to +150 °C
  • WLD: 1 … 25 J
  • Case sizes:
    0603, 0805, 1206, 1210, 1812, 2220

Product search

Max. operating voltage (V DC) Capacitance, typ. (pF) Max. operating voltage (V AC) Ordering code PDF
16 - 56 3 - 15000 14 - 40 B72500E0140K060 - B72540E3300K072 file_pdf_box

Controlled-capacitance series

  • Application-specific capacitance tolerances for combined ESD protection and EMI filtering
  • Case sizes: 0508, 0603, 0805, 1206
Product search

Max. operating voltage (V DC) Capacitance, typ. (pF) Max. operating voltage (V AC) Ordering code PDF
12 - 31 3 - 400 10 - 25 B72500E0140K060 - B72812Q1120S160 file_pdf_box

High-speed series

  • Low capacitance value to avoid signal distortion at high-speed data rates
  • Case sizes: 0402, 0508, 0603
Product search

Max. operating voltage (V DC) Capacitance, typ. (pF) Max. operating voltage (V AC) Ordering code PDF
5.5 - 32 0.6 - 15 4 - 25 B72500T7050S160 - B72812Q1120S160 file_pdf_box