Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors

Leaded disk varistors

  • Automotive grade ratings (load-dump, jump-start)
  • Stable protection level
  • Minimum leakage current
  • Qualified acc. to AEC-Q200

S07..., S10…, S14..., S20... AUTO (D1)

  • High energy absorption, particulary in case of load dump
  • Jump start strength
  • Operation temperature up to +125 °C (D1)
Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Capacitance, typ. (pF) Surge current (A) Ordering code PDF
16 - 34 14 - 30 2300 - 19000 250 - 2000 B72207S1140K201 - B72220S1300K102 file_pdf_box