Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

NTC thermistors

NTC Thermistors

  • High measuring accuracy and long-term stability
  • Short response time
  • Temperature measurement up to +260 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • Overmolded package
  • Cable-bound or integrated connector versions
  • Humidity resistant
  • Customer-specific designs

NTC Thermistors – SMD

  • High measuring accuracy and long-term stability
  • Temperature measurement up to +150 °C
  • Available for lead-free soldering or hybrid mounting
  • Qualified acc. to AEC-Q200


SMD NTCs

  • Qualified acc. to AEC-Q200
  • Operating temperatures up to +150 °C
  • Temperature range: –40 … +150 °C
  • Case sizes:
    0402, 0603, 0805
  • B-tolerance: ±1%, ±3%

Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
--- --- --- Kit file_pdf_box