TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • LR: 1 ... 220 nH
  • IR: 110 ... 1800 mA
  • Case size: 0603
Product search

Type PDF
B82496C

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • LR: 2.7 ... 820 nH
  • IR: 180 ... 1000mA
  • Case size: 0805
Product search

Type PDF
B82498F
B82498F3*001

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 0.1 ... 680 μH
  • IR: 61 ... 2050 mA
  • Case size: 1210
Product search

Type PDF
B82422H

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 ... 1000 μH
  • IR: 55 ... 1300 mA
  • Case size: 1812
Product search

Type PDF
B82432C
B82432T

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 μH ... 10 mH
  • IR: 25 ... 3510 mA
  • Case size: 2220
Product search

Type PDF
B82442T