Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • LR: 1 ... 220 nH
  • IR: 110 ... 1800 mA
  • Case size: 0603
Product search

Type PDF
B82496C file_pdf_box

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • LR: 2.7 ... 820 nH
  • IR: 180 ... 1000mA
  • Case size: 0805
Product search

Type PDF
B82498F file_pdf_box
B82498F3*001 file_pdf_box

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 0.1 ... 680 μH
  • IR: 61 ... 2050 mA
  • Case size: 1210
Product search

Type PDF
B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 ... 1000 μH
  • IR: 55 ... 1300 mA
  • Case size: 1812
Product search

Type PDF
B82432C file_pdf_box
B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 μH ... 10 mH
  • IR: 25 ... 3510 mA
  • Case size: 2220
Product search

Type PDF
B82442A file_pdf_box
B82442T file_pdf_box