TDK TDK Electronics · TDK Europe

Pressure sensors

  • Piezo-resistive dies and transmitters
  • Small dimensions
  • Long-term stability
  • High media resistance
  • High accuracy

Pressure die C32

  • High signal stability
  • Outstanding long-term stability
  • Measurement media: nonaggressivegases and fluids
  • Gold bond pads available
  • Rated pressure: 400 mbar … 25 bar (40 bar for front side application)
  • Pressure measurement: gauge, absolute and back side absolute
  • Size: 1.65 × 1.65 mm
Product search

Rated pressure (mbar) Ordering code PDF
1600 - 25000 B58600H8000A001,  B58600H8000A002,  B58600H8000A003,  B58600H8000A004 file_pdf_box
1600 - 25000 B58600H8400A037,  B58600H8400A038,  B58600H8400A039,  B58600H8400A040 file_pdf_box
1600 - 25000 B58601H8000A033,  B58601H8000A034,  B58601H8000A035,  B58601H8000A036 file_pdf_box

Pressure transmitter for fuel supply and leakage control

  • High accuracy
  • Long-term stability
  • SENT signal with temperature sensing function
  • High media resistance against all fuel mixtures
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +125 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
300 .. 10000 Upon request assignment

Pressure transmitter for diesel/ gasoline particle filter (DPF/GPF)

  • Differential pressure sensor
  • High media resistance against aggressive media, e.g. exhaust gas, exhaust gas condensates
  • High accuracy, perfectly suited for gasoline particle filters (GPF)
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +140 °C, short-term up to +150 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
200 ... 10000 Upon request assignment