Ceramic transient voltage suppressors (CTVS) - MLVs
- Reliable ESD protection up to 30 kV for high-speed data buses
- Reliable pulse protection in automotive supply lines acc. ISO 7637-2
- Operating temperature up to +150 °C
- Available for lead-free soldering or hybrid mounting
- Highly rugged on extreme thermal cycles and repetitive pulses
- Qualified acc. to AEC-Q200
Automotive series
- Protection against transient voltages in battery lines (e.g. ISO 7637-2)
- ESD protection up to 30 kV
- Temperature range up to +150 °C
- WLD: 1 … 25 J
- Case sizes:
0603, 0805, 1206, 1210, 1812, 2220
Product search
|
PDF
|
|
16 - 56
|
3 - 15000
|
14 - 40
|
B72500E0140K060 - B72540E3300K072
|
file_pdf_box |
More products for Fan control units