Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

Magnetics for LAN applications

  • 10/100 Base-T
  • 1000 Base-T
  • Power over Ethernet

Gate drive transformers

  • IGBT gate drive
  • Wide range of different core shapes and core-materials available
  • Customized designs

Flyback transformers

  • Power suppy for control circuits and micro inverters
  • Wide range of different core shapes and core materials available
  • Customized designs

Power transformers

  • Isolating PV to power grid
  • Wide range of different core shapes and core materials available
  • Customized designs
  • Isolated versions available

Push-Pull transformers

  • SMPS and isolated interface power supplies
  • Standard design in SMD

Current sense transformers

  • Standard designs in SMD
  • Three different sizes available
  • Very low losses and high reliability, ruggedness and simple implementation
  • Customized designs possible
  • Isolated version available

Magnetics modules for LAN applications

  • Single, dual and quad port solutions
  • Fully compliant with IPC / JEDEC J-STD-020D / IEEE802.3at
  • Optimized for all major transceiver ICs
  • Industry standard footprint
  • Standard temperature range: 0 … +70 °C
  • Extended temperature range: –40 … +85 °C
Product search