Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

Magnetics for LAN Applications

  • 10/100 Base-T
  • 1000 Base-T
  • Power over Ethernet

Flyback Transformers

  • Power supply for control circuits and micro inverters
  • Wide range of different core shapes and core materials available
  • Customized designs

Push-Pull Transformers

  • SMPS and isolated interface power supplies
  • Standard design in SMD

Gate Drive Transformers

  • IGBT gate drive
  • Wide range of different core shapes and core-materials available
  • Customized designs

Power Transformers

  • Isolating PV to power grid
  • Wide range of different core shapes and core materials available
  • Customized designs
  • Isolated versions available

Current Sense Transformers

  • Standard designs in SMD
  • Different sizes available
  • Very low losses and high reliability, ruggedness and simple implementation
  • Customized designs possible
  • Isolated version available


Magnetics modules for LAN applications

  • Single, dual and quad port solutions
  • Fully compliant with IPC / JEDEC J-STD-020D / IEEE802.3at
  • Optimized for all major transceiver ICs
  • Industry standard footprint
  • Standard temperature range: 0 … +70 °C
  • Extended temperature range: –40 … +85 °C
Product search

Turns ratio Type PDF
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box
--- B78476 file_pdf_box

Push-Pull transformers

  • Different turn ratios
  • Small SMD package
  • Typ. switching frequency > 250 kHz
  • ∫Vdt V · μs (+25 °C bipolar): 12.5 … 42
Product search

Turns ratio Type PDF
1:1:1.1:1.1,  1:1:1.7:1.7,  1:1:2.6:2.6,  1:1:3.8:3.8 B82805A file_pdf_box