Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

Storage chokes / Reactors

  • Specific inductance over current and losses behaviour
  • Frequency: up to 75 kHz
Product search

Inductance (mH) Rated current (A) Type PDF
0.0021 30 B82622S file_pdf_box
0.033 - 1.2 0.3 - 3 B82623G file_pdf_box
0.25 - 5 1 - 5 B82625B file_pdf_box
0.5 - 3 0.8 - 2.7 B82614R file_pdf_box
0.7 - 20 1 - 6 B82615B file_pdf_box
4.7 0.7 B82791K file_pdf_box