TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance

Product search

Inductance (mH) Rated current (A) Type PDF
0.82 - 330 --- B82462G2
0.82 - 1000 --- B82462G4
0.82 - 1000 --- B82464G4
0.82 - 1000 --- B82464P4
0.82 - 1000 --- B82477P4
0.82 - 1000 --- B82477R4
1 - 330 --- B82462A2
1 - 1000 --- B82462A4
1 - 1000 --- B82464A4
1 - 1000 --- B82472G4
1 - 1000 --- B82472G6
1 - 1000 --- B82472P6
1 - 1000 --- B82476A1
1 - 1000 --- B82476B1
1 - 1000 --- B82477G2
1 - 1000 --- B82477G4
1 - 1000 --- B82477P2
1 - 1000 --- B82479A1
2 - 100 --- B82477D4
2 - 100 --- B82477D4*M900
2.2 - 47 --- B82464D6
2.2 - 47 --- B82472D6
3.9 - 47 --- B82477D6
4.7 - 47 --- B82477C6
10 - 220 --- B82471A1
10 - 470 --- B82473A1
10 - 470 --- B82473M1
10 - 680 --- B82475A1
10 - 680 --- B82475M1
47 --- B82477G4
150 - 1000 --- B82472N6

High current chokes, helically wound

  • Highly rated current
  • Very low DC resistance
  • Very low profile and smallest possible footprint
  • Suitable for pick and place processes
  • Isat: up to 71 A

Product search

Inductance (mH) Rated current (A) Type PDF
0.44 - 20 --- B82559*A025
0.5 - 3.9 --- B82559*A013
1 - 35 --- B82559*A020
1 - 30 --- B82559A*A024
1 - 30 --- B82559B*A016
1 - 30 --- B82559B*A019
1 - 15 --- B82559B*A027
3.2 - 10 --- B82559A*A033
--- --- Kit
--- --- Kit
--- --- Kit
--- --- Kit
--- --- Kit

Storage chokes / Reactors

  • Specific inductance over current and losses behaviour
  • Frequency: up to 75 kHz
Product search

Inductance (mH) Rated current (A) Type PDF
0.0021 30 B82622S
0.033 - 1.2 0.3 - 3 B82623G
0.25 - 5 1 - 5 B82625B
0.5 - 3 0.8 - 2.7 B82614R
0.7 - 20 1 - 6 B82615B
4.7 0.7 B82791K