Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP PFC

  • Operating temperature up to +125 °C
  • Super miniaturized
  • Designed for PFC stage
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 630 160, 200 0.068 - 2.2 B32671P, B32672P, B32673P file_pdf_box

MKP PFC High current

  • Operating temperature up to +125 °C
  • High current, PFC
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 630 220 - 310 0.01 - 2.2 B32671Z, B32672Z, B32673Z file_pdf_box

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/ frequency capability
  • +60 °C/95% RH/Vrac/1000 h

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
500 - 800 250 - 400 1 - 70 B32754, B32756, B32758 file_pdf_box