TDK Electronics · TDK Europe

PhaseCap® Energy 4.0

 PhaseCapEnergy Pic

Power capacitors for power factor correction 1)

Applications

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks
  • Industrial applications calling for high reliability

Features

  • Voltage: 230 … 690 V AC
  • Output: 5 ... 33 kvar, 50/60 Hz
  • B25674: Gas impregnated
  • B27675: Biodegradable soft resin
  • Life expectancy:
    • B25674: Up to 180 000 hours at temperature class -40/D
    • B25675: Up to 200 000 hours at temperature class -40/D

Customer benefits

Costs

  • Reduction of costs due to higher packing density and compact cabinets possible
  • Reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High overcurrent loading up to 1.6 x IR ... 2 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 500 x IR
  • Different terminal types

Mechanical and maintenance

  • Upright/horizontal mounting position, maintenance-free
  • High packing density due to compact dimensions

Safety

  • Overpressure disconnector
  • Self-healing
  • Dry design and semi dry design
  • Touch-proof terminals

Environment

  • PCB-free, RoHS

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.