TDK Electronics · TDK Europe

NTC Sensor Assembly / Systems

Number of hits: 45
PDF Inventory Ordering code Type Design Rated resistance (kOhm) Rated temperature (°C) Tolerance (%) Resistance (at 25 °C) (kOhm) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C) B value (at 0/100 °C) (K)
B57525K* K525 Probe assemblies 3.3 100 ±2.5 48.538 3988 ±1 10/300/56 -10 300 ---
B57276K0123A024 K276 Probe assemblies 3.243 60 ±2 11.981 3760 ±1.5 10/100/56 -10 100 ---
B57276K0123A028 K276 Probe assemblies 3.243 60 ±2 11.981 3760 ±1.5 10/100/56 -10 100 ---
B57276K0482A007 K276 Probe assemblies 1.204 60 ±2 4.829 3980 ±1 10/100/56 -10 100 ---
B57276K0482A009 K276 Probe assemblies 1.082 63 ±2 4.829 3980 ±1.5 10/100/56 -10 100 ---
B57227K0333A001 K227 Probe assemblies 1.8 100 ±10 32.762 4300 ±3 55/155/56 -55 125 ---
B57500K0103A001 K500 Probe assemblies 10 25 ±3 10 3988 ±0.5 30/100/56 -30 100 ---
B57301K0103A001 K301-A001 Probe assemblies with O-ring sealing 3 60 ±2 9.959 3460 ±1 20/110/56 -20 110 ---
B57301K0103A003 K301-A003 Probe assemblies 10 25 ±3 10 3988 ±1 20/110/56 -20 110 ---
B57514K0493A001 K514 Probe assemblies 3.3 100 ±2.5 48.538 3988 ±1 20/200/42 -20 200 ---
B57504K0103A009 K504 Probe assemblies 2.055 70 ±2 10 3625 ±0.8 20/125/42 -20 125 ---
B57501K0682A002 K501 Probe assemblies 6.8 25 ±3 6.8 3988 ±0.5 40/85/56 -40 85 ---
B57500M0103A005 M500 Probe assemblies 10 25 ±3 10 3988 ±0.5 30/100/56 -30 100 ---
B57703M0103A017 M703 Probe assemblies 10 25 ±2 10 3988 ±1 55/125/56 -55 125 ---
B57703M0103A019 M703 Probe assemblies 10 25 ±2 10 3988 ±1 55/125/56 -55 125 ---
B57703M0103G040 M703 Probe assemblies 10 25 ±2 10 3988 ±1 55/125/56 -55 125 ---
B57703M0103A018 M703 Probe assemblies 10 25 ±2 10 3988 ±1 55/125/56 -55 125 ---
B57560K0493A001 K560 Probe assemblies 3.3 100 ±2.5 49.12 --- ±2 10/125/56 -10 250 3970
B57020M2502A020 M2020 Probe assemblies 16.33 0 ±2 5 3980 ±1.5 40/080/56 -40 80 ---
B58100A0439A000 T120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B57020M2502A001 M2020 Probe assemblies 16.33 0 ±2 5 3980 ±1.5 40/080/56 -40 80 ---
B58100A0414A000 Z81 Probe assemblies 1.465 85 ±2 11.991 3760 ±0.5 5/100/21 -5 100 ---
B57020M2502A017 M2020 Probe assemblies 16.33 0 ±2 5 3980 ±1.5 40/080/56 -40 80 ---
B57703M0303G040 M703 Probe assemblies 30 25 ±2 30 3964 ±1 55/125/56 -55 125 ---
B57703M0502G040 M703 Probe assemblies 5 25 ±2 5 3988 ±1 55/125/56 -55 125 ---
B57703M1104A002 M1703 Probe assemblies 100 25 ±3 100 --- ±1 10/200/56 -10 300 4036
B57045K0222K000 K45 Probe assemblies 2.2 25 ±10 2.2 3900 ±3 55/125/56 -55 125 ---
B57045K0333K000 K45 Probe assemblies 33 25 ±10 33 4300 ±3 55/125/56 -55 125 ---
B58100A0527A000 T120 Probe assemblies 3 60 ±3.6 10.11 --- ±1 5/100/21 -5 100 3450
B57045K0682K000 K45 Probe assemblies 6.8 25 ±10 6.8 4200 ±3 55/125/56 -55 125 ---
B57045K0683K000 K45 Probe assemblies 68 25 ±10 68 4600 ±3 55/125/56 -55 125 ---
B57045K0472K000 K45 Probe assemblies 4.7 25 ±10 4.7 3950 ±3 55/125/56 -55 125 ---
B58100A0628A000 T120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B57045K0473K000 K45 Probe assemblies 47 25 ±10 47 4450 ±3 55/125/56 -55 125 ---
B58100A0629A000 T120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B58100A0506A000 T120 Probe assemblies 3 60 ±3.6 10.11 --- ±1 5/100/21 -5 100 3450
B57045K0104K000 K45 Probe assemblies 100 25 ±10 100 4600 ±3 55/125/56 -55 125 ---
B58100A0507A000 T120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B57045K0154K000 K45 Probe assemblies 150 25 ±10 150 4600 ±3 55/125/56 -55 125 ---
B58100A0461A000 F120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B57045K0102K000 K45 Probe assemblies 1 25 ±10 1 3730 ±3 55/125/56 -55 125 ---
B58100A0463A000 F120 Probe assemblies 2.5 60 ±3.6 10.151 4005 ±1 5/100/21 -5 100 3970
B57045K0103K000 K45 Probe assemblies 10 25 ±10 10 4300 ±3 55/125/56 -55 125 ---
B58703M1103A001 M1703 Probe assemblies 10 25 ±1 10 3625 ±1 40/150/21 -10 300 3586
B58703M1103A002 M1703 Probe assemblies 10 25 ±1 10 3625 ±1 40/150/21 -10 300 3586

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list