TDK Electronics · TDK Europe

NTC Sensor Assembly / Systems

Number of hits: 2
PDF Inventory Ordering code Type Design Rated resistance (kOhm) Rated temperature (°C) Tolerance (%) Resistance (at 25 °C) (kOhm) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C)
B58703M1103A001 M1703 Probe assemblies 10 25 ±1 10 3586 3625 ±1 40/150/21 -10 300
B58703M1103A002 M1703 Probe assemblies 10 25 ±1 10 3586 3625 ±1 40/150/21 -10 300

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list