TDK Electronics · TDK Europe

Switching spark gaps

  • Very low switching losses
  • Stable performance over lifetime
  • Very short breakdown time
  • Very long operating life
  • High reliability due to robust design

FS08XJMSMD

  • Switching operations: up to 380000 ignitions
  • Operating temperature: –40 … +175 °C
Nom. breakdown voltage (V) Breakdown voltage during life (V) Type PDF
800 680 - 920 B88069