TDK Electronics · TDK Europe

Thermistors NTC

  • Wide range of case sizes, resistances and tolerances
  • Very good long-term stability in high-temperature environments
  • Temperature measurement up to +260 °C
  • Short response time
  • Compact dimensions
  • High measuring accuracy
  • SMD NTCs are qualified acc. to AEC-Q200

SMD NTCs

  • Qualified according to AEC-Q200
  • Operating temperatures up to +150 °C
  • Case sizes: 0402, 0603, 0805
  • B-tolerance: ±1%, ±3%
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Ordering code PDF
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5103F360 - B57256V5473J360 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5103H062 - B57452V5472J062 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5103F360 - B57356V5473J260 file_pdf_box
--- --- --- B57999V5999J199 file_pdf_box