Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Recommended materials for automotive applications:
    N49, N87, N92, N95, N97
  • CAN bus choke materials: K1, K10
  • Suitability of other materials depends on transformer design
  • Wide range of ferrite accessories

E cores

  • E cores are available in a wide variety of sizes
  • E cores are supplied in single units
Product search

Core shape Material (Core) AL value (nH) PDF
E 10/5.5/5 N27,  N87 750, 800 file_pdf_box
E 100/60/28 N87,  N95,  N97 6500 - 8500 file_pdf_box
E 100/60/28DG N87 353 - 761 file_pdf_box
E 12.7/6/6 N87 1400 file_pdf_box
E 13/6.5/3.7 N87 850 file_pdf_box
E 13/6/6.15 N87,  N97 900, 950 file_pdf_box
E 13/7/4 N27,  N30,  N87 45 - 1000 file_pdf_box
E 14/8/4 N27,  N30 860, 1250 file_pdf_box
E 16/6/5 N27,  N87,  N97 1100 - 1250 file_pdf_box
E 16/7/5 N27,  N87 950, 1000 file_pdf_box
E 16/8/5 N27,  N30,  N87 69 - 1400 file_pdf_box
E 16/8/8 N27,  N87 1800, 1900 file_pdf_box
E 19/8/5 N27,  N30,  N87 1050 - 1700 file_pdf_box
E 20/10/11 N27,  N87,  N95,  N97 2300 - 3000 file_pdf_box
E 20/10/6 N27,  N30,  N87,  N97 60 - 2150 file_pdf_box
E 20/9/6 N27,  N30,  N87,  N97 1300 - 2200 file_pdf_box
E 21/9/5 N27,  N30 900, 1500 file_pdf_box
E 22/15/6 N87 1200 file_pdf_box
E 25.4/10/7 N27,  N30,  N87 122 - 2700 file_pdf_box
E 25/13/7 N27,  N30,  N87,  N97 91 - 2900 file_pdf_box
E 28/10/11 N87 3200 file_pdf_box
E 30/15/7 N27,  N30,  N87 90 - 3100 file_pdf_box
E 32/16/11 N87,  N97 2900, 3000 file_pdf_box
E 32/16/9 N27,  N30,  N87,  N97 145 - 3800 file_pdf_box
E 34/14/9 N27,  N87 2300, 2450 file_pdf_box
E 36/18/11 N27,  N87 183 - 3100 file_pdf_box
E 40/16/12 N27,  N87 411 - 4150 file_pdf_box
E 42/21/15 N27,  N30,  N87,  N95,  N97 201 - 7500 file_pdf_box
E 42/21/15DG N87 96 - 207 file_pdf_box
E 42/21/20 N27,  N87,  N95,  N97 259 - 6700 file_pdf_box
E 42/21/20DG N87 123 - 267 file_pdf_box
E 47/20/16 N27,  N87 5100, 5600 file_pdf_box
E 47/20/16DG N87 121 - 266 file_pdf_box
E 5 N87 270 file_pdf_box
E 55/28/21 N27,  N87,  N97 292 - 6700 file_pdf_box
E 55/28/21DG N87 179 - 394 file_pdf_box
E 55/28/25 N27,  N87,  N97 295 - 7700 file_pdf_box
E 55/28/25DG N87 209 - 463 file_pdf_box
E 56/24/19 N27,  N87 6300, 6900 file_pdf_box
E 6.3 N30,  N87 380, 700 file_pdf_box
E 65/32/27 N27,  N87,  N95,  N97 230 - 11000 file_pdf_box
E 65/32/27DG N87 262 - 477 file_pdf_box
E 70/33/32 N27,  N87,  N95,  N97 200 - 13000 file_pdf_box
E 70/33/32DG N87 328 - 602 file_pdf_box
E 8.8 N30,  N87 550, 1000 file_pdf_box
E 80/38/20 N27,  N87,  N97 882 - 4700 file_pdf_box
E 80/38/20DG N87 197 - 352 file_pdf_box

EFD cores

  • EFD cores are available in a wide variety of sizes
  • EFD cores are supplied in single units
Product search

Core shape Material (Core) AL value (nH) PDF
EFD 10/5/3 N49,  N87,  N97 370 - 470 file_pdf_box
EFD 15/8/5 N49,  N87,  N97 50 - 820 file_pdf_box
EFD 20/10/7 N49,  N87,  N97 100 - 1250 file_pdf_box
EFD 25/13/9 N87,  N97 160 - 2100 file_pdf_box
EFD 30/15/9 N87,  N97 160 - 2150 file_pdf_box

ELP cores ELP + I cores

  • ELP cores are available in a wide variety of sizes
  • ELP cores are supplied in single units
Product search

Core shape Material (Core) AL value (nH) PDF
EQ 13/2.85/8.7,  I 13/1/8.7 N49,  N87,  N92,  N95,  N97 1320 - 2250 file_pdf_box
EQ 20/6.3/14,  I 20/2.3/14 N49,  N87,  N92,  N95,  N97 2400 - 4600 file_pdf_box
EQ 25/5.6/18,  I 25/2.3/18 N49,  N87,  N92,  N97 3600 - 5300 file_pdf_box
EQ 30/8/20,  I 30/2.7/20 N49,  N87,  N92,  N97 3270 - 5750 file_pdf_box
I 23/2/13 N49,  N87,  N92,  N97 2600, 3400 file_pdf_box
I25/3/15 N49,  N87,  N92,  N97 3400, 4600 file_pdf_box

EQ cores EQ + I cores

  • EQ cores are available in a wide variety of sizes
  • EQ cores are supplied in single units
Product search

Core shape Material (Core) AL value (nH) PDF
EQ 13/2.85/8.7,  I 13/1/8.7 N49,  N87,  N92,  N95,  N97 1320 - 2250 file_pdf_box
EQ 20/6.3/14,  I 20/2.3/14 N49,  N87,  N92,  N95,  N97 2400 - 4600 file_pdf_box
EQ 25/5.6/18,  I 25/2.3/18 N49,  N87,  N92,  N97 3600 - 5300 file_pdf_box
EQ 30/8/20,  I 30/2.7/20 N49,  N87,  N92,  N97 3270 - 5750 file_pdf_box
I 23/2/13 N49,  N87,  N92,  N97 2600, 3400 file_pdf_box
I25/3/15 N49,  N87,  N92,  N97 3400, 4600 file_pdf_box

ER cores ER planar + I cores

  • ER cores are available in a wide variety of sizes
  • ER cores are supplied in single units
Product search

Core shape Material (Core) AL value (nH) PDF
ER 11/5 N49,  N87,  N92,  N97,  T38 100 - 6400 file_pdf_box
ER 14.5/6 N49,  N87,  N92,  N97,  T38 100 - 6600 file_pdf_box
ER 18/3/10 N49,  N87,  N92,  N97 1800, 2300 file_pdf_box
ER 23/5/13,  I 23/2/13 N49,  N87,  N92,  N95,  N97 2200 - 3700 file_pdf_box
ER 25/6/15,  I25/3/15 N49,  N87,  N92,  N97 400 - 4600 file_pdf_box
ER 32/5/21 N49,  N87,  N92,  N97 3800 - 5000 file_pdf_box
ER 35/20/11 N27,  N87 125 - 2700 file_pdf_box
ER 42/22/15 N27,  N87 257 - 3700 file_pdf_box
ER 46/17/18 N27 343, 5700 file_pdf_box
ER 49/27/17 N27 3500 file_pdf_box
ER 54/18/18 N27,  N87 620 - 5800 file_pdf_box
ER 9.5/5 N49,  N87,  N92,  N97,  T38 40 - 4500 file_pdf_box
I 25/2.3/18 N49,  N87,  N92,  N97 4150 - 5300 file_pdf_box