Ceramic transient voltage suppressors (CTVS)
- Reliable ESD protection up to 30 kV
- Highly rugged on extreme thermal cycles and repetitive pulses
- Automotive grade ratings (load-dump, jump-start)
- Nickel barrier series acc. to AEC-Q200
Automotive series
- ESD protection up to 30 kV
- Low leakage current
- Controlled capacitance for additional EMI filtering
- Qualified acc. to AEC-Q200
- Protection against transients acc. ISO 7637-2
- Jump-start and load-dump capability
- Temperature range up to +150 °C
- WLD: 1 … 25 J
- Case sizes: 0402 … 2220
Product search
|
PDF
|
|
14 - 30
|
16 - 34
|
10 - 15000
|
B72500E0140K060 - B72590E0170S160
|
file_pdf_box |
|
14 - 30
|
16 - 34
|
---
|
B72500G0140K060 - B72540G1300K062
|
file_pdf_box |
|
14
|
16
|
---
|
B72510G1140S862,
B72520G1140S862,
B72530G1140S862
|
file_pdf_box |
More products for Cruise control systems