TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0, B82793S0 file_pdf_box
0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0 file_pdf_box
0.051, 0.1 0.15, 0.2 ACT45B file_pdf_box

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • Case size: 0603
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box

SIMID 0805-F3

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • Case size: 0805
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 1210
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 680 0.061 - 1.15 B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 1812
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 2220
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 10000 0.046 - 3.51 B82442T file_pdf_box

Transponder coils 8, 11 mm

  • Ferrite core
  • Enamel copper wire welded to terminals
  • Flame retardant molding
  • Sensitivity 10 … 52 mV/μT
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 18.52 --- B82450A*E file_pdf_box
1 - 7.2 --- B82450A*A file_pdf_box
2.36 --- B82450H file_pdf_box

Transponder coils TC1210, TC1812

  • Ferrite drum core
  • Laser-welded winding with non-solderable wire
  • Flame retardant molding
  • TC1210: Sensitivity up to 3.7 mV/μT
  • TC1812: Sensitivity up to 7.6 mV/μT

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1.08, 1.34 --- TC1210 file_pdf_box
2.38 --- TC1812 file_pdf_box