TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

MMKP

  • Electronic ballasts (resonant circuits)
  • LLC typology in resonant circuits
  • High frequency applications with high current stress
  • Switched-mode power supply
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.0022 - 0.56 250 - 500 B32641B0103J000 - B32643B8823K000 file_pdf_box

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
250 - 2000 0.001 - 40 160 - 700 B32651A7222J000 - B32658G8605K000 file_pdf_box

MKP B32671L … B32672L

  • Max. operating temp. +125 °C
  • Very small dimensions
  • High peak current
  • Very high AC voltages for all frequency ranges
  • High peak voltage for short time periods
  • High pulse withstand capability
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.01 - 0.68 200 - 700 B32671L0103J000 - B32672L8333J189 file_pdf_box