Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

MMKP

  • Electronic ballasts (resonant circuits)
  • LLC typology in resonant circuits
  • High frequency applications with high current stress
  • Switched-mode power supply
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.0022 - 0.56 250 - 500 B32641B0103J000 - B32643B8823K000 file_pdf_box

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
250 - 2000 0.001 - 40 160 - 700 B32651A7222J000 - B32658G8605K000 file_pdf_box

MKP B32671L … B32672L

  • Max. operating temp. +125 °C
  • Very small dimensions
  • High peak current
  • Very high AC voltages for all frequency ranges
  • High peak voltage for short time periods
  • High pulse withstand capability
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.01 - 0.68 200 - 700 B32671L0103J000 - B32672L8333J189 file_pdf_box