TDK Electronics · TDK Europe

Thermistors PTC

  • Overcurrent protection
  • Limit temperature sensors
  • Qualified acc. to AEC-Q200

Limit temperature sensors

  • Qualified according to AEC-Q200
  • Lead-free tinned terminations
  • Sensing temperature: +70 … +145 °C in steps of +10 °C
  • Temperature tolerance: ±5 °C
  • Vmax: 32 V
  • Case sizes: 0402, 0603, 0805
Product search

Rated resistance (Ohm) Max. operating voltage (V) Ordering code PDF
470,  680 32 B59421A0075A062 - B59721A0130A062 file_pdf_box