Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • Overcurrent protection
  • Limit temperature sensors
  • Qualified acc. to AEC-Q200

Limit temperature sensors

  • Qualified according to AEC-Q200
  • Lead-free tinned terminations
  • Sensing temperature: +70 … +145 °C in steps of +10 °C
  • Temperature tolerance: ±5 °C
  • Vmax: 32 V
  • Case sizes: 0402, 0603, 0805
Product search

Rated resistance (Ohm) Max. operating voltage (V) Ordering code PDF
470,  680 32 B59421A0075A062 - B59721A0130A062 file_pdf_box