Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors

Leaded disk and CU varistors

  • Automotive grade ratings (load-dump, jump-start)
  • Stable protection level
  • Minimum leakage current
  • Operating temperature up to +125 °C
  • High resistance to cyclic temperature stress
  • Qualified acc. to AEC-Q200

S07… AUTO (D1)

  • High energy absorption, particularly in case of load dump
  • Jump start strength
  • Operating temperature up to +125 °C (D1)
Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Capacitance, typ. (pF) Ordering code PDF
16 14 250 2300 B72207S1140K201 file_pdf_box

S10… AUTO (D1)

  • High energy absorption, particularly in case of load dump
  • Jump start strength
  • Operating temperature up to +125 °C (D1)
Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Capacitance, typ. (pF) Ordering code PDF
16, 20 14, 17 500 4400, 5200 B72210S1140K102,  B72210S1140K501,  B72210S1170K102 file_pdf_box

S14…AUTO (D1)

  • High energy absorption, particularly in case of load dump
  • Jump start strength
  • Operating temperature up to +125 °C (D1)
Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Capacitance, typ. (pF) Ordering code PDF
16, 34 14, 30 1000 5000, 10000 B72214S1140K102,  B72214S1140K501,  B72214S1300K102 file_pdf_box

S20…AUTO (D1)

  • High energy absorption, particularly in case of load dump
  • Jump start strength
  • Operating temperature up to +125 °C (D1)
Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Capacitance, typ. (pF) Ordering code PDF
16, 34 14, 30 2000 9400, 19000 B72220S1140K102,  B72220S1300K102 file_pdf_box

CU varistors

  • Jump-start and load-dump protection acc. to ISO 7637, pulse 5
  • Overvoltage protection in SMT version of standard disk varistors (5 and 7 mm diameter)
  • Qualified acc. to AEC-Q200
  • WLD: 6 … 12 J
  • Case sizes: 3225, 4032

Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Capacitance, typ. (pF) Ordering code PDF
16 - 34 14 - 30 100, 250 600 - 2300 B72650M1140K072 - B72660M1300K072 file_pdf_box
18 - 31 14 - 25 100, 250 850 - 2300 B72650M0140K072 - B72660M0250K072 file_pdf_box