Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • Overcurrent protection
  • Limit temperature sensors
  • Qualified acc. to AEC-Q200

Overcurrent protectors

  • Qualified acc. to AEC-Q200
  • Lead-free tinned terminations
  • UL approval
  • Short response time
  • Rated current: 90 mA, 70 mA, 50 mA, 12 mA
  • Case size: 1210
Product search

Rated resistance (Ohm) Max. operating voltage (V) Ordering code PDF
125,  1500,  27,  55 30 - 265 B59606A0110A062,  B59607A0120A062,  B59707A0120A062,  B59907A0120B062 file_pdf_box