TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0, B82793S0 file_pdf_box
0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0 file_pdf_box
0.051, 0.1 0.15, 0.2 ACT45B file_pdf_box

E core chokes

  • High saturation currents
  • High ripple currents
  • Low losses
  • Ipeak : > 50 A

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.44 - 20 --- B82559*A025 file_pdf_box
0.5 - 3.9 --- B82559*A013 file_pdf_box
1 - 35 --- B82559*A020 file_pdf_box
1 - 30 --- B82559*A019 file_pdf_box
1 - 30 --- B82559*A016 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • Case sizes: 6 × 6 … 12 × 12 mm

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box

Dual inductors

  • Two windings
  • Shielded construction
  • High coupling factor
  • Special winding technology for low stray inductance
  • Temperatures up to +150 °C
  • Qualified according to AEC-Q200
  • LR: 2 … 100 μH (inductance per winding)
  • Case size: 7 × 7 , 12 × 12 mm

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
2 - 100 --- B82477D4 file_pdf_box
2 - 100 --- B82477D4*M900 file_pdf_box
3.9 - 47 --- B82477D6 file_pdf_box

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • Case size: 0603
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box

SIMID 0805-F3

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • Case size: 0805
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 1210
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 680 0.061 - 1.15 B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 1812
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • Case size: 2220
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
1 - 10000 0.046 - 3.51 B82442T file_pdf_box