Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • Wide range of case sizes, resistances and tolerances
  • Very good long-term stability in high-temperature environments
  • Temperature measurement up to +260 °C
  • Short response time
  • Compact dimensions
  • High measuring accuracy
  • SMD NTCs are qualified acc. to AEC-Q200
  • High accuracy (ΔR = ±1%)

SMD NTCs

  • Qualified according to AEC-Q200
  • Operating temperatures up to +150 °C
  • Case sizes: 0402, 0603, 0805
  • B-tolerance: ±1%, ±3%
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Ordering code PDF
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5103F360 - B57256V5473J360 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5103F360 - B57356V5473J260 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5103H062 - B57452V5472J062 file_pdf_box
--- --- --- B57999V5999J199 file_pdf_box