Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High CV product in compact design
  • High ripple current capability
  • Long useful life
  • Capacitors with AEC-Q200 qualification available

Axial-lead, soldering star

  • High ripple current capability
  • Useful life:
    up to 10000 h at +125 °C
    up to 2000 h at +150 °C
  • Different mechanical construction designs available
  • Soldering star for horizontal and vertical mounting
  • High vibration resistance design up to 60 g avilable upon request
  • Shelf life up to 15 years
Product search

Rated capacitance (µF) Rated voltage (V DC) Type PDF
220 - 4000 25 - 63 B41691, B41791 file_pdf_box
360 - 4500 25 - 63 B41689, B41789 file_pdf_box
360 - 10000 25 - 75 B41692, B41792 file_pdf_box
600 - 10000 25 - 40 B41690, B41790 file_pdf_box

Single-ended

  • High CV product
  • Different lead configurations available, e.g. J-leads, crimped leads, bent 90° leads
  • Useful life up to 10000 h at +125 °C

Product search

Rated capacitance (µF) Rated voltage (V DC) Type PDF
47 - 10000 10 - 75 B41866 file_pdf_box
47 - 10000 10 - 63 B41888 file_pdf_box
180 - 4700 25 - 50 B41896 file_pdf_box
200 - 6800 25 - 100 B41895 file_pdf_box
330 - 4700 16 - 50 B41898 file_pdf_box