Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS)

  • Reliable ESD protection up to 30 kV
  • Highly rugged on extreme thermal cycles and repetitive pulses
  • Automotive grade ratings (load-dump, jump-start)
  • Nickel barrier series acc. to AEC-Q200

Automotive series

  • ESD protection up to 30 kV
  • Low leakage current
  • Controlled capacitance for additional EMI filtering
  • Qualified acc. to AEC-Q200
  • Protection against transients acc. ISO 7637-2
  • Jump-start and load-dump capability
  • Temperature range up to +150 °C
  • WLD: 1 … 25 J
  • Case sizes: 0402 … 2220
Product search

Max. operating voltage (V AC) Max. operating voltage (V DC) Capacitance, typ. (pF) Ordering code PDF
14 - 30 16 - 34 --- B72500G0140K060 - B72540G1300K062 file_pdf_box
14 - 30 16 - 34 10 - 15000 B72500E0140K060 - B72590E8140S160 file_pdf_box
20 24 04. Jul B72500P8200S060 assignment
20 24 04. Jul B72590P8200S060 assignment