Film capacitors (medium power)
- Long-term stability
- High reliability
- Self-healing capability
- High contact reliability
- Various lead configurations
- Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available
MMKP
- Electronic ballasts (resonant circuits)
- LLC typology in resonant circuits
- High frequency applications with high current stress
- Switched-mode power supply
Product search
|
PDF
|
|
400 - 2000
|
0.0022 - 0.56
|
250 - 500
|
B32641B0103J000 - B32643B8823K000
|
|
MKP B32651 … B32658
- High pulse strength
- High contact reliability
- Very low inductance
Product search
|
PDF
|
|
250 - 2000
|
0.001 - 40
|
160 - 700
|
B32651A7222J000 - B32658G8605K000
|
|
MKP B32671L … B32672L
- Max. operating temp. +125 °C
- Very small dimensions
- High peak current
- Very high AC voltages for all frequency ranges
- High peak voltage for short time periods
- High pulse withstand capability
Product search
|
PDF
|
|
400 - 2000
|
0.01 - 0.68
|
200 - 700
|
B32671L0103J000 - B32672L8333J189
|
|
X1 MKP
|
PDF
|
|
---
|
0.047 - 1
|
530
|
B32912A5104K000 - B32916D5105M003
|
|
X2 MKP B32932A/B … B32936A/B
- For connection in series with the mains
- High stability of capacitance value
- Severe ambient conditions
Product search
|
PDF
|
|
---
|
0.047 - 2.2
|
305
|
B32932A3104K000 - B32936A3225M000
|
|
X2 MKP B32922H/J … B32926H/J
- Across-the-line applications
- High stability of capacitance value
- Severe ambient conditions
Product search
|
PDF
|
|
---
|
0.1 - 15
|
305
|
B32922H3104K000 - B32926J3825M003
|
|
X2 MKP B32924A/B4 … B32926A/B4
- Internal series construction
- “E-meters”, “In-series” with mains
- Across-the-line applications
- +85 °C/85%RH at 330 V AC, 1000 h
Product search
|
PDF
|
|
---
|
0.47 - 10
|
350
|
B32924A4105M000 - B32926B4825K003
|
|
Y2 MKP
- Line-to-ground applications
- Severe ambient conditions
- Small dimensions
- +85 °C/85%RH at 350 V AC, 1000 h
Product search
|
PDF
|
|
1000
|
0.0047 - 1.2
|
350
|
B32032A4103K000 - B32036B4824K003
|
|
More products for Power steering