Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High reliability
  • Self-healing capability
  • High contact reliability
  • Various lead configurations
  • Capacitors qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

MMKP

  • Electronic ballasts (resonant circuits)
  • LLC typology in resonant circuits
  • High frequency applications with high current stress
  • Switched-mode power supply
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.0022 - 0.56 250 - 500 B32641B0103J000 - B32643B8823K000 file_pdf_box

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
250 - 2000 0.001 - 40 160 - 700 B32651A7222J000 - B32658G8605K000 file_pdf_box

MKP B32671L … B32672L

  • Max. operating temp. +125 °C
  • Very small dimensions
  • High peak current
  • Very high AC voltages for all frequency ranges
  • High peak voltage for short time periods
  • High pulse withstand capability
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
400 - 2000 0.01 - 0.68 200 - 700 B32671L0103J000 - B32672L8333J189 file_pdf_box

X1 MKP

  • Across-the-line applications
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.047 - 1 530 B32912A5104K000 - B32916D5105M003 file_pdf_box

X2 MKP B32932A/B … B32936A/B

  • For connection in series with the mains
  • High stability of capacitance value
  • Severe ambient conditions
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.047 - 2.2 305 B32932A3104K000 - B32936A3225M000 file_pdf_box

X2 MKP B32922H/J … B32926H/J

  • Across-the-line applications
  • High stability of capacitance value
  • Severe ambient conditions
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.1 - 15 305 B32922H3104K000 - B32926J3825M003 file_pdf_box

X2 MKP B32924A/B4 … B32926A/B4

  • Internal series construction
  • “E-meters”, “In-series” with mains
  • Across-the-line applications
  • +85 °C/85%RH at 330 V AC, 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
--- 0.47 - 10 350 B32924A4105M000 - B32926B4825K003 file_pdf_box

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Ordering code PDF
1000 0.0047 - 1.2 350 B32032A4103K000 - B32036B4824K003 file_pdf_box