Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • Wide range of case sizes, resistances and tolerances
  • Very good long-term stability in high-temperature environments
  • Temperature measurement up to +260 °C
  • Short response time
  • Compact dimensions
  • High measuring accuracy
  • SMD NTCs are qualified acc. to AEC-Q200
  • High accuracy (ΔR = ±1%)

Glass-encapsulated NTCs G1541, G1551, G1561

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Non-standard wire configurations
  • Insulation resistance:
    > 100 MΩ
    500 V DC (1 s)

Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Ordering code PDF
55/250/56 5 - 100 ±2, ±3 B57541G1103G000 - B57541G1503H000 file_pdf_box
55/260/56 2 - 230 ±2, ±3 B57551G1103G000 - B57551G1503H000 file_pdf_box
55/260/56 2 - 230 ±2, ±3 B57561G1103G000 - B57561G1503H000 file_pdf_box

H650

  • High-temperature resistant and highly stable
  • Rigid terminals aluminumoxid with termination pads
  • Short response time
  • Temperature range: –40 … +600 °C
  • Rated resistance at 200 °C: 5 kΩ
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Ordering code PDF
40/600/21 821.97 ±2 B57650H0824A001 file_pdf_box

SMD NTCs

  • Qualified according to AEC-Q200
  • Operating temperatures up to +150 °C
  • Case sizes: 0402, 0603, 0805
  • B-tolerance: ±1%, ±3%
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Ordering code PDF
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5103F360 - B57256V5473J360 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5103F360 - B57356V5473J260 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5103H062 - B57452V5472J062 file_pdf_box
--- --- --- B57999V5999J199 file_pdf_box