Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors

Leaded disk varistors and CU varistors

  • Automotive grade ratings (load-dump, jump-start)
  • Stable protection level
  • Minimum leakage current
  • Operating temperature up to +125 °C
  • High resistance to cyclic temperature stress
  • Qualified acc. to AEC-Q200

CU varistors

  • Jump-start and load-dump protection acc. to ISO 7637, pulse 5
  • Overvoltage protection in SMT version of standard disk varistors (5 and 7 mm diameter)
  • Qualified acc. to AEC-Q200
  • VR: 16 … 34 V DC
  • CR: 600 … 2300 pF
  • WLD: 6 … 12 J
  • Case sizes: 3225, 4032

Product search

Surge current (8/20µs, 15 times) (A) Max. operating voltage (V AC) Surge current (A) Type PDF
50, 100 11 - 25 100, 250 CU3225K11G2 - CU4032K25G2 file_pdf_box
--- 14 - 30 100, 250 CU3225K14AUTOG2 - CU4032K30AUTOG2 file_pdf_box